

UY2-BULK
Presslok™ Splice Connectors UY2, Bulk
Especificaciones generales
Número del producto | UY2-BULK |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Butt |
Conductor | 26 - 19 AWG |
Conductor Range | 0.4 mm a 0.9 mm |
Ordering Information
Packaging Method | Bulk Pack |
Units per Delivery | 5000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults