D14401E31AJ003M
Evolv® Test Jumper with Pushlok® Technology 1F Pushlok to SC APC simplex, 3 m
General Specifications
Product Number | D14401E31AJ003M |
Assembly Insertion Loss | ≤ 0.4 dB |
Connector Assembly Type | Pushlok SC APC |
Packaging | Individual Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Mechanical Specifications
Nominal Outer Diameter | 0 mm |
Specifications - Connector A
Insertion Loss, Max. | 0.4 dB |
Connector Type | Pushlok® |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.4 dB |
Connector Type | SC APC |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 0 mm |
Furcation - Connector B
Leg Length | 0 mm |
Dimensions
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |
Flexible connector offerings
Enables direct connection to a variety of optical power meters for in-field testing