

001U3Z-32825EB2
Indoor Drop Cable 1F ClearCurve® Single-mode ZBL TB3, white, 3.7 mm
General Specifications
Product Number | 001U3Z-32825EB2 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Dielectric |
Fiber Category | ClearCurve® ZBL |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-VH |
Application | Horizontal |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Cca-s1,d1,a1 - CORNING - Fibre Optic Cable - Year - J-VH 1 ZBL TB3 3.7 LSZH(TM)/FRNC |
Fiber Count | 1 |
Outer Jacket Color | Ivory |
Buffering Diameter | 900 µm |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
Tensile Strength Elements and/or Armoring | Aramid Yarn |
Tight Buffer Color | Yellow |
Tight Buffer Type | TB3 (easy strip up to 10 cm) |
Flame Rating | LSZH/FRNC |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Crush Resistance (reversible), Outdoor Cable | 1000 N/10 cm |
Max. Tensile Strength for Installation | 200 N (44.96 lbf) |
Min. Bend Radius Operation | 12 mm (0.47 in) |
Nominal Outer Diameter | 3.7 mm (0.15 in ) |
Optical Characteristics
Fiber Code | U |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® ZBL |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.65 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.2 ps/√km |
Dimensions
Cable Weight | 4.1 kg/km (2.76 lb/1000 ft) |
Ordering Information
Packaging Method | Reel in a Box |
Backward compatible with all industry ITU-G.652 single-mode fiber
Meets industry standards and eliminates installation complexity
900 µm easy strip tight-buffered construction
Optimized for field-installable connectors
Small diameter and low friction LSZH/FRNC jacket
Compact design to avoid congested ducts
Available also preconnectorized
Same fiber type across the network
Reel in a Box
Small footprint delivery, ideal for transportation and storage
Unobtrusive light color
Small impact at customer site