2178 Splice Closure Accessories

Designed to fit in the 2178 closure family with ribbon cables in mind, the 2543-D splice trays offer a deeper tray which allows ease of routing for ribbon cables with increased splice capacity per tray/per closures. The 2543-D trays come in counts of 48, 96, 288 and 576 with single and mass fusion options available.
When should the trays be used?
- When using Corning’s 2178 S, SL, LS, L, XSB and XL splice closures.
- When using Ribbon cable needing better routing in the splice tray.
Where should the trays be used?
- 5G Deployments
- FTTH Architectures
- FTTx Architectures
- Data Center Deployment
Environment
Indoor/Outdoor
Products
产品编码 | Product Name | |
---|---|---|
80610281380 | 2178 Splice Closure Accessories, Fiber Optic Splice Sleeve | |
80610860779 | 2178 Splice Closure Accessories-2198 Wall Mount Bracket Kit 2178 Closures | |
80610933212 | 2178 Splice Closure Accessories, Gasket Kit | |
80611012859 | 2178 Splice Closure Accessories, Cable Addition Kit, Fire Retardant | |
80611314594 | 2178 Splice Closure Accessories, 4-Port Grommet Kit | |
80611327117 | 2178 Splice Closure Accessories, Cable Grommet for Corning RPX Cable | |
80611486574 | 2178 Splice Closure Accessories, Case w/EGI, 2178-MLL, Extra Large | |
80611486582 | 2178 Splice Closure Accessories, Case w/EGI, 2178-MLS, Large | |
80611486798 | 2178 Splice Closure Accessories, Cable Addition Kit 2181-LS | |
80611486814 | 2178 Splice Closure Accessories, Split Cable Addition Kit for 2178-L/S Series | |
80611486855 | 2178 Splice Closure Accessories, Cable Addition Kit 2181-864-CAK |