Pretium® Connector Housing (PCH)

The rack-mount Pretium® connector housings (PCH) are available in 1U, 2U and 4U sizes and mount in 19-in racks or cabinets. Combined with the modules, panels, harnesses, trunks and patch cords, they provide a tip-to-tip solution for your fiber optic network.
Height Unit
Panels per Housing
Module Type
Splice Tray Type
Das könnte Sie auch interessieren
Produkte
Produktnummer | Produktname | |
---|---|---|
PCH-01U | Pretium® Connector Housing, 1 rack unit, holds two CCH connector panels | |
PCH-01U-SPL | Pretium® Connector Housing (PCH) | |
PCH-02U | Pretium® Connector Housing, 2 rack units, holds four CCH connector panels | |
PCH-02U-SPL | PCH Housing, 2U, dark metallic grey, 4 CCHE Panels capacity + MFT Tray holder with 4 MFT Trays capacity | |
PCH-04U | Pretium® Connector Housing, 4 rack units, holds 12 CCHE connector panels | |
PCH-04U-SPL | PCH Housing, 4U, dark metallic grey, 12 CCHE Panels capacity + MFT Tray holder with 12 MFT Trays capacity | |
PCH-M3-01U | Pretium® 3-Module Housing, 1 rack unit, holds three CCHE Plug & Play™ reduced-depth modules |