Centrix® WDM Kassette
At the foundation of the Centrix® System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Weight
Dimensions (H x W x D)
Adapter Type
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| CTX6C04VJ-ZZUT | Centrix™ WDM Cassette, 4 quadplexers, 1310/1490, 1550, 1610, SC APC, 95/5 test port | |
| CTX6C08BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC APC | |
| CTXCE1B3B30004-01X | Centrix™ WDM Cassette 1x 2:1 Coexistence Element GPON/NG-PON, LC APC | |
| CTX3C08BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC UPC | |
| CTXA908BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC UPC | |
| CTXB308BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC APC | |
| CTXCE1B3B30004-12X | Centrix™ WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC APC |