Number of Drop Adapters
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| U3-6CDH-0GFE-3-0000-FW-WW | OptiSheath® Multipurpose Enclosure, 6 in-line with 6 single fiber OptiTap adapters | |
| U3-6CDH-6GFE-3-0000-FW-WW | OptiSheath® Multipurpose Enclosure, 12 in-line with 12 single fiber OptiTap adapters | |
| U3-8CDG-0CDE-6-1108-FW-WW | OptiSheath® Multipurpose Enclosure, 8 in-line with 8 single fiber OptiTap adapters | |
| U3-8CDH-0GFE-6-1108-FW-WW | OptiSheath® Multipurpose Enclosure, 1X(1X8) Splitter/MiniModule, 6X Trays, with 8 single fiber OptiTap™ adapters | |
| U3-8CDH-8GFE-6-1116-FW-WW | OptiSheath® Multipurpose Enclosure, 16 in-line with 16 single fiber OptiTap adapters |