S45254-L103-A40
Mandrel and Calibration Shuttle Mandrel and Calibration Shuttle
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Transmission
| Near end crosstalk | > 70 dB to 2.2 MHz,> 55 dB to 12 MHz,> 47 dB to 30 MHz |
| Return Loss | > 49 dB to 2.2 MHz,> 36 dB to 12 MHz,> 29 dB to 30 MHz |
Dimensions
| Weight | 560 g |
Ordering Information
| Units per Delivery | 1/1 |
Each calibration mandrel has a metal shaft with a set of different-sized disks
enabling the radius of curvature of the ducts to be checked in accordance with operator specifications