

FQ100031183
Everon® Copper Datacom E250 Unshielded OCK6U-R8, E250URD, RJ45 Vol, Cat6, Bag/8, Red
通用规范
产品编码 | FQ100031183 |
种类 | 6 |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
认证和产品 | ISO/ IEC 11801 Edition 2. Arm 1-2,EN 50173-1 : 2011,ANSI/ TIA/ EIA-568-C.2-2009,ISO 60512-99-01 |
设计和测试标准 | IEEE 802.3 1GBASE-T, IEEE 802.3at |
环境条件
温度范围,操作 | -10 °C - 60 °C (14 °F - 140 °F ) |
设计
护套类型 | RJ45 - 8/8 |
配线箱材料 | 塑料 |
颜色 | 红色 |
Insulation diameter max. | 1.6 mm |
导体 | 26 - 22 AWG |
Number of Stranded Wires | 7 |
机械特性
接触表面 | Gold, 1.6 µm |
再现性 | 多次重复使用的 |
Solid Wire Diameter | 5 mm - 65 mm |
Stranded Wire Diameter | 15 mm - 2 mm |
电子规格
Lead Through Resistance | < 200 |
绝缘电阻 | > 500 MΩ |
Voltage Rating (Maximum) | <75 |
尺寸
高度 | 23 mm |
宽度 | 18 mm |
深度 | 34 mm |
订购信息
包装方法 | Bag of 8 / 1 Box |
Shipping Weight | 124 kg |
每次交付的单元数 | 96/1 |
Tool-less jack
Easy and quick to install - reliable connection
The conductors are wired in a single operation
Two cable entry points
Less cable bending required - better compliance with minimum bend radius
Enables a wide range of cable routing options
Easy to use in tight spaces
Reusable
Jack can be reused even after wiring mistake
No untwisting of pairs before termination
Minimized stripping length - limited pair untwist - pairs kept together, no wire guide required
Clip-in mounting
Designed to fit many other accessories
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Integral shutter
No additional shuttering required on faceplates
PoE Applications
Supports Power over Ethernet (PoE / PoE+)