CAXXSM-00104-C001
Everon® Copper Datacom xs500 Copper Jack Cat.6A, Keystone, AWG 22-24, single pack
General Specifications
| Product Number | CAXXSM-00104-C001 |
| Dust Protection | Yes |
| Product Category | Core Product |
| Category | 6A |
| Halogen-free | Yes |
| Application | 10GBase-T |
| Bandwidth | 500 MHz |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Transmission Performance Link | Class EA (ISO/IEC 11801 Ed. 2.2 2011) |
| Component Standard | IEC 60603-7-51 (Edition 1.0 2010) |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Temperature Range, Installation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Jack Type | RJ45 - 8/8 |
| Number of Pieces | 2 |
| Housing Material | Metal |
| Insulation diameter max. | 9 mm |
| Wire Conductor+Insulation diameter max. | 17 mm |
Mechanical Specifications
| Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (52 volt, 860 mA, 90 watt) in compliance with technical transmission parameters |
| Durability of RJ45 Jack | ≥ 750 mating cycles possible, EN 186000-1, test 4.5.32 |
| Cable Entry | 0° to 360° Shield contact and strain relief |
| IDC Contacts | Suitable for AWG 24-22 solid wires |
| Contact surface | Gold pad in contact area |
| Reproducibility | Several times reusable |
| Housing Material | Metal |
Electrical Specifications
| Input to output DC Resistance Unbalance | < 50 MΩ |
| Ampacity | ≤ 1250 mA (DC) |
| Input to output DC Resistance | < 200 MΩ |
| Electric strength DC (conductor/conductor) | ≥ 1000 V DC/AC peak |
| Electrical strength DC (conductor/test plate) | ≥ 1500 V DC/AC peak |
| Insulation Resistance | ≥ 500 (DC) MΩ*km |
| Transfer Impedance | ≤ 200 mΩ at 10 MHz |
Dimensions
| Height | 19.6 mm |
| Width | 14.5 mm |
| Depth | 35 mm |
| Weight | 19 g |
Ordering Information
| Shipping Weight | 21 g |
| Units per Delivery | 1/1 |
Fulfils the requirements for the 2 and 4 connector model according to E Class
3-Connector Permanent Link / Channel, certified by independent testing body
Suitable for EA Class applications according to ISO/IEC 11801
Industry standard Keystone dimensions
Compatible with existing Corning LANscape Hardware with an adaptor
Easy and quick installation (2-piece design), no special tool needed
Integrated dust cap (colour coding possible with accessories)
All components are certified as Category 6A according to ISO/IEC 11801
Certified by a vendor-independent and impartial test lab (GHMT AG)
GHMT überwachtes Produkt des
Premium Verification Program (PVP)
Strain-relief without cable tie possible
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W