

XF500006457
Everon® V500 Unshielded VOCK6AUN8, V500U, RJ45 Vol, Cat6A, Bag/8, white
Especificações gerais
Número do produto | XF500006457 |
Category | 6A |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | ISO/ IEC 11801 Edition 2, Am 1-2,IEC 60603-7-41, EN 50173-1,ANSI/ TIA/ EIA-568-C.2-2009, - IEC 60512-99-001 |
Design and Test Criteria | IEEE 802.3 10GBASE-T, IEEE 802.3at |
Design
Jack Type | RJ45 - 8/8 |
Housing Material | Plastic |
Color | White |
Insulation diameter max. | 1.6 mm (0.06 in) |
Conductor | 24 - 22 AWG |
Number of Stranded Wires | 7 |
Mechanical Specifications
Contact surface | Gold, 1.27 µm |
Reproducibility | Several times reusable |
Solid Wire Diameter | 5 mm para 65 mm (0.2 in para 2.56 in ) |
Electrical Specifications
Lead Through Resistance | < 200 mΩ |
Insulation Resistance | > 500 MΩ |
Voltage Rating (Maximum) | <75 |
Dimensions
Height | 23 mm (0.91 in) |
Width | 18 mm (0.71 in) |
Depth | 34 mm (1.34 in) |
Ordering Information
Packaging Method | Bag of 8 / 1 Box |
Shipping Weight | 135 kg |
Units per Delivery | 96/1 |
Tool-less jack
Easy and quick to install - reliable connection
The conductors are wired in a single operation
Three cable entry points
Less cable bending required - better compliance with minimum bend radius
No untwisting of pairs before termination
Minimized stripping length - limited pair untwist - pairs kept together, no wire guide required
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Integral shutter
No additional shuttering required on faceplates
Hardware Performance
Can be mixed and matched with other Hardware certified copper cable and patchcords
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W