

PFJMDR22M10WF
Jumper Manager Door, vertical, 2.2 m, 10-in width
You might also be interested in
Part #
PR2ADJAA1NNNNNNN0PFWF
General Specifications
Product Number | PFJMDR22M10WF |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Mounting Type | Rack-mount |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Lockable | Yes |
Lock Type | Lock mechanism |
Dimensions
Height | 2200 mm |
Weight | 3.8 kg |
Ordering Information
Package Contents | Vertical Jumper Manager Door, Installation Guide |
Shipping Weight | 6.8 kg |
Units per Delivery | 1/1 |