PFSJM80F12DQ
Jumper Manager Single vertical, no pass-through, 8 ft, 12-in width, platinum
您可能还感兴趣
产品编码
PR2ADJAA1NNNNNNN0PFWF
通用规范
| 产品编码 | PFSJM80F12DQ |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2438 mm |
| Weight | 10 kg |
Ordering Information
| Package Contents | Single Vertical Jumper Manager No Pass Through, Installation Guide |
| Units per Delivery | 1/1 |
| Shipping Weight | 18.1 kg |