

HDWR-LOCK-KIT-2
Lock Kits Field-Installable, includes 1 lock and key; keyed different from HDWR-LOCK-KIT
Especificações gerais
Número do produto | HDWR-LOCK-KIT-2 |
Product Type | Centrix™ |
Accessory Type | PCH |
Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Connector Type | SC |
Adapter Type Master Level | MTP®/MPO |
Cable Entry Direction | Front |
Number of Ports | 24 |
Housing Type | Rack-Mountable Hardware |
Connector Specs
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |