

PC2-STRN
PCH Strain-Relief Bracket PCH-02U, accepts up to 2 UCC kits (UCC-001)
General Specifications
Product Number | PC2-STRN |
EAN Code | 4056418569420 |
Product Type | Centrix™ |
Accessory Type | PCH |
Mounting Type | Rack Mount |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Rear |
Number of Ports | 24 |
Connector Specs
Polish | APC |
Connector Type | LC |
Ordering Information
Units per Delivery | 1/1 |