CAB4KT2218PGN
EDGE™ Rear Access Cabinet EDGE™ Rear Access Cabinet
通用规范
| 产品编码 | CAB4KT2218PGN |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Fiber Optic Hardware |
Dimensions
| Weight | 100 kg |
Ordering Information
| Shipping Weight | 100 kg |
| Units per Delivery | 1/1 |