

CABRKT2209PGN
EDGE™ Rear Access Cabinet Single Frame Door and Side wall kit (Left or Right)
通用规范
产品编码 | CABRKT2209PGN |
Product Type | Fiber Optic Hardware |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Fiber Optic Hardware |
Dimensions
Weight | 50 kg |
Ordering Information
Shipping Weight | 50 kg |
Units per Delivery | 1/1 |
Integrated locking mechanism
Prevents unauthorized access