

EDG-CAB-R2209NNLNB
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack
通用规范
产品编码 | EDG-CAB-R2209NNLNB |
Product Type | Fiber Optic Hardware |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Fiber Optic Hardware |
Dimensions
Weight | 80 kg |
Ordering Information
Shipping Weight | 120 kg |