

EDG-CAB-R2209NNRAB
EDGE™ Rear Access Cabinet EDGE™ Rear Access Cabinet
General Specifications
Product Number | EDG-CAB-R2209NNRAB |
Product Type | Fiber Optic Hardware |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Fiber Optic Hardware |
Dimensions
Weight | 70 kg |
Ordering Information
Shipping Weight | 106 kg |