EDG-CAB-R2209NNRNB
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack
Spécifications générales
| Référence du produit | EDG-CAB-R2209NNRNB |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Fiber Optic Hardware |
Dimensions
| Weight | 80 kg |
Ordering Information
| Shipping Weight | 120 kg |