EDG-CAB-R2209PGLNB
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack
General Specifications
Product Number | EDG-CAB-R2209PGLNB |
Product Type | Fiber Optic Hardware |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Fiber Optic Hardware |
Dimensions
Weight | 174 kg |
Ordering Information
Shipping Weight | 214 kg |