EDG-CAB-R2209PGRAN
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled
通用规范
| 产品编码 | EDG-CAB-R2209PGRAN |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Fiber Optic Hardware |
Dimensions
| Weight | 158 kg |
Ordering Information
| Shipping Weight | 194 kg |