EDG-CAB2R2218NNRAB
EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, assembled
General Specifications
| Product Number | EDG-CAB2R2218NNRAB |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
设计
| 配线箱类型 | 光纤硬件 |
Dimensions
| Weight | 140 kg |
Ordering Information
| Shipping Weight | 212 kg |