EDG-CAB2R2218PGRAB
EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600,both sides cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
通用规范
| 产品编码 | EDG-CAB2R2218PGRAB |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Fiber Optic Hardware |
Dimensions
| Weight | 270 kg |
Ordering Information
| Shipping Weight | 342 kg |