

SAAP431U41A31U4S00
GEN III Series Outdoor Cabinets 432 F pad-mount without toning, 48 F feed, ALTOS®, 1x432 F distribution ALTOS, 31 m stubs, SC APC, no splitter
通用规范
产品编码 | SAAP431U41A31U4S00 |
Product Type | FTTx Cabinets |
Mounting Type | Pad-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 1x432 |
Cabinet Fiber Capacity | 432 |
Distribution Cable Type | ALTOS® Loose Tube |
External Toning Option | No toning |
Feeder or Pass Through Cable Type | ALTOS® Loose Tube Gel-Filled |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 48 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 31 m |
Connector Specs
Polish | APC |
Ordering Information
Units per Delivery | 1/1 |
Industry-leading cabinet size
Significant freight, storage and installation efficiencies and improved aesthetics
Fully factory-stubbed cabinets
Enables quicker installation and rapid emergency restoration
Connectorized feeder and distribution fibers to coupler/splitter modules
No splicing after day one
Splitter modules are interchangeable within the Gen III Cabinet family and the Eclipse® Hardware family
Streamlines logistical needs, reducing part numbers and inventory