SCAP431C41E31Q4S00
GEN III Series Outdoor Cabinets 288 F pad-mount without toning, 48 F feed, SST-Ribbon™, 1x288 F distribution ALTOS® ribbon, 31 m stubs, SC APC, no splitter
General Specifications
| Product Number | SCAP431C41E31Q4S00 |
| 产品类型 | FTTx 机柜 |
| 光纤类别 | 单模(OS2) |
| 安装类型 | 挂式安装 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| Compliance | Not Available |
| 设计和测试标准 | 机柜满足GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE的适用部分 |
设计
| 分配缆数 | 1x288 |
| 最大分路器模块数 | (9) 1x32或双 1x16(18) 1x8 |
| 分路器数量 | 0 |
| 分路器输出储存容量 | 128 |
| 交换箱光纤容量 | 288 |
| 门数 | 1 |
| 分配光缆类型 | ALTOS®带状, 松套管, 缆膏填充 |
| 外部调制选项 | 不能调制 |
| 干线或通过光缆类型 | SST-带状™ 光缆 |
| 交接颜色 | 杏色 |
| 分路器种类 | 无分路 |
| 输入光缆的光纤芯数 | 48 |
设计 - 适配器
| 适配器类型 | SC APC |
机械特性
| Feeder and Distribution Cable Length | 31 m |
| Cabinet Skin Weight | 31.8 kg |
Connector Specs
| 研磨 | APC |
订购信息
| 包装内容物 | Stubbed Pad-Mount Cabinet; installation guide; 32 extra connector dust caps; grounding kit; pole-mount bracket kit (3 separate pieces make up kit); 2 lock washers, 3/8, SS for attaching pole-mount bracket; 2 flat washers, 3/8, SS for attaching pole-mount bracket; 4 hex nuts, 1/2-13 x 0.75-in, SS for pad mounting; 4 hex bolts, 1/2-13 x 1.25-in, SS for pad mounting |
| 每次交付的单元数 | 1/1 |
Industry-leading cabinet size
Significant freight, storage and installation efficiencies and improved aesthetics
Fully factory-stubbed cabinets
Enables quicker installation and rapid emergency restoration
Connectorized feeder and distribution fibers to coupler/splitter modules
No splicing after day one
Splitter modules are interchangeable within the Gen III Cabinet family and the Eclipse® Hardware family
Streamlines logistical needs, reducing part numbers and inventory