VAAPS43-1C4131Q400
LS Series Outdoor Cabinets 432 F 6 Pad-mnt w/o toning, 48 F Feed and 36 Pass-thru, SST-Ribbon™, 1x432 F Dist ALTOS® Ribbon, 31 m Stubs, SC APC, No Splitter
General Specifications
Product Number | VAAPS43-1C4131Q400 |
EAN Code | 4056418181998 |
Product Type | FTTx Cabinets |
Mounting Type | Pad mount |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 1x432 |
Cabinet Fiber Capacity | 432 |
Distribution Cable Type | ALTOS® Ribbon Loose Tube Cable |
External Toning Option | No toning |
Feeder or Pass Through Cable Type | SST-Ribbon™ Cables |
Housing Type | FTTx Cabinets |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 48 |
Number of Pass Through Fibers | 36 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 31 m |
Connector Specs
Polish | APC |
Ordering Information
Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip