

VAPPS40-1C4231U41A
LS Series Outdoor Cabinets 432 F Pole-mnt w/o toning, 48 F Feed and no Pass-thru, SST-Ribbon™, 2x216 F Dist ALTOS®, 31 m Stubs, SC APC, 1x32 Splitter
You might also be interested in
General Specifications
Product Number | VAPPS40-1C4231U41A |
EAN Code | 4056418179650 |
Product Type | FTTx Cabinets |
Fiber Category | Single-mode (OS2) |
Mounting Type | Pole-mount |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 2x216 |
Maximum Amount of Splitter Modules | (7) 1x64(14) 1x32 or dual 1x64(27) dual 1x8 |
Splitter Module Quantity | 1 |
Splitter Output Parking Capacity | 192 |
Cabinet Fiber Capacity | 432 |
Distribution Cable Type | ALTOS® Loose Tube |
External Toning Option | No toning |
Feeder or Pass Through Cable Type | SST-Ribbon™ Cables |
Housing Type | FTTx Cabinets |
Cabinet Color | Almond |
Splitter module category | 1x32 |
Number of Fibers in Input Cable | 48 |
Number of Pass Through Fibers | 0 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 31 m |
Cabinet Skin Weight | 22.6 kg |
Internal parts weight | 43.1 kg |
Connector Specs
Polish | APC |
Ordering Information
Package Contents | Stubbed Pole Mount Cabinet; installation guide; LS 1x32 splitter module; 32 extra connector dust caps |
Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip