

VDPPS21T1U5150U500
LS Series Outdoor Cabinets 144 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS® Arm., 1x144 F Dist ALTOS Arm., 50 m Stubs, SC APC, No Splitter
General Specifications
Product Number | VDPPS21T1U5150U500 |
EAN Code | 4056418174518 |
Product Type | FTTx Cabinets |
Mounting Type | Pole-mount |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 1x144 |
Cabinet Fiber Capacity | 144 |
Distribution Cable Type | ALTOS® Loose Tube, Gel-Filled, Double-Jacket, Single-Armored |
External Toning Option | Toning |
Feeder or Pass Through Cable Type | ALTOS® Loose Tube, Gel-Filled, Double-Jacket, Single-Armored |
Housing Type | FTTx Cabinets |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 24 |
Number of Pass Through Fibers | 12 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 50 m |
Connector Specs
Polish | APC |
Ordering Information
Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip