

VFBPS77T1U5231Q500
LS Series Outdoor Cabinets 864 F Pole-mnt w/ toning, 72 F Feed and 72 Pass-thru, ALTOS® Arm., 2x432 F Dist ALTOS Ribbon, Arm., 31 m Stubs, SC APC, No Splitter
General Specifications
Product Number | VFBPS77T1U5231Q500 |
EAN Code | 4056418140070 |
Product Type | FTTx Cabinets |
Fiber Category | Single-mode (OS2) |
Mounting Type | Pole-mount |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 2x432 |
Maximum Amount of Splitter Modules | (36) dual 1x8(27) 1x32 or dual 1x64(14) 1x64 |
Splitter Output Parking Capacity | 384 |
Cabinet Fiber Capacity | 864 |
Number of Doors | 3 |
Distribution Cable Type | ALTOS® Ribbon Loose Tube, Gel-Filled, Armored Cable |
External Toning Option | Toning |
Feeder or Pass Through Cable Type | ALTOS® Loose Tube, Gel-Filled, Double-Jacket, Single-Armored |
Housing Type | FTTx Cabinets |
Cabinet Color | Almond |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 72 |
Number of Pass Through Fibers | 72 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 31 m |
Cabinet Skin Weight | 27.2 kg |
Internal parts weight | 86.6 kg |
Connector Specs
Polish | APC |
Ordering Information
Package Contents | Stubbed Pad-Mount Cabinet; installation guide; 32 extra connector dust caps; grounding kit; paper mounting template; rubber mounting cushion; 4 lock washers, 1/2, SS for pad mounting; 4 flat washers, 1/2, SS for pad mounting; 4 hex nuts, 1/2-13 x 0.75-in, SS for pad mounting; 4 hex bolts, 1/2-13 x 1.25-in, SS for pad mounting |
Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip