text.skipToContent text.skipToNavigation

CCH-CS12-G7-P00BE

CCH Pigtailed Splice Cassette  12 F, SC UPC duplex, 50 µm multimode (OM2)

Contact Distributor for Lead Time

General Specifications
Product Number CCH-CS12-G7-P00BE
Product Type Cassettes
Fiber Category 50 µm MM (OM2)
Cable Type 250 µm
Technology Fusion Splice
Mounting Type Rack-mount,  Wall-Mountable 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606,  Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories 
Environmental Conditions
Temperature Range, Operation -40 °C  to  65 °C    (-40 °F  to  149 °F    )
Design
Fiber Count 12
Connector Configuration SC
Housing Type CCH
Splice Protectors Type Heat Shrink Splice Protection
Number of Splice Protectors 12
Design - Adapter
Adapter Type SC
Connector Specs
Polish UPC
Ordering Information
Units per Delivery 1/1
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
Splice cassette includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Modular splice capability
Manage all splices inside the housing
Colored 250 µm at splice point
Easy to identify and prep colored 250 µm for fast and easy splicing
Pre-prepped splice cassette
Saves time in the field with a ready to splice product
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility