CCH-CS24-AV-P00QE
CCH Pigtailed Splice Cassette 24 F, LC duplex shuttered, 50 µm multimode (OM4), violet boots
通用规范
| 产品编码 | CCH-CS24-AV-P00QE |
| Product Type | Rack-Mountable Hardware |
| Fiber Category | 50 µm MM (OM4) |
| Cable Type | 250 µm |
| Technology | Fusion Splice |
| Mounting Type | Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 65 °C (-40 °F - 149 °F ) |
Design
| Fiber Count | 24 |
| Connector Configuration | LC duplex |
| Housing Type | CCH |
| Panel or Module Type | CCH |
| Splice Protectors Type | Heat Shrink, single fiber |
| Number of Splice Protectors | 24 |
Design - Adapter
| Housing Color | Violet |
| Adapter Type | LC duplex |
Ordering Information
| Units per Delivery | 1/1 |
模块化的CCH面板管理光缆余长
快速、便捷和可靠的初始理线路径,并为迁移、增加和变更提供快速、简单的再接入
包括所有转换一个CCH配线箱模块化理线和/或熔接的组件
便捷的订购和现场安装
模块熔接能力
在配线箱内部管理全部熔接
在熔接点的着色250 µm光纤
易于识别的着色250µm光纤便于快速便捷的熔接
预装配熔接盒
预装配熔接产品节省现场时间
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility