text.skipToContent text.skipToNavigation

CTX2402246C-D9892L

Centrix™ Stubbed Cassettes  24 F, SC APC to 2 MTP®, SM, 12 F cable assembly, 2 m, left access

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 CTX2402246C-D9892L
Product Type Stubbed Cassettes
Cable Type Interconnect
Access Type Front access left
Cable type stubbed MIC® Tight-Buffered
Mounting Type Rack/Frame Solution,  Rack-mount 
Application Central Office,  Data Center,  Private network environments,  Fiber to the Premises 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 24
Adapter Type Back MTP®
Number of Cable Entries 1
Number of pigtails 24
Pigtail Length 2 m
Adapter Type Master Level SC APC
Adapter Color Front Green
Polish APC
Number of Panels per Housing 1
Number of pigtail bundles 2
Product Family Centrix™
Number of Adapters 24
Number of Ports 24
Number of Adapters per Panel 24
Cable Design
Fiber Count 24
Connector Specs
Connector Type SC
Dimensions
Height 13 mm
Width 318 mm
Depth 298 mm
Weight 0.9 kg
Shipping Dimensions
Height 51 cm
Width 409 cm
Depth 356 cm
Ordering Information
Shipping Weight 1.1 kg
Units per Delivery 1/1