

CTX360236A9-D9893B
Centrix™ Stubbed Cassettes 36 F, LC UPC to 3 MTP®, SM, 12 F cable assembly, 2 m
General Specifications
Product Number | CTX360236A9-D9893B |
EAN Code | 4056418140483 |
Product Type | Stubbed Cassettes |
Cable Type | Interconnect |
Access Type | Rear Access |
Cable type stubbed | MIC® Tight-Buffered |
Mounting Type | Rack/Frame Solution, Rack Mount |
Application | Central Office, Data Center, Private network environments, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 36 |
Adapter Type Back | MTP® |
Number of Cable Entries | 1 |
Number of pigtails | 36 |
Pigtail Length | 2 m |
Adapter Type Master Level | LC UPC |
Adapter Color Front | Blue |
Cable Entry Direction | Rear |
Number of Panels per Housing | 1 |
Number of pigtail bundles | 3 |
Product Family | Centrix™ |
Number of Adapters | 36 |
Number of Ports | 36 |
Number of Adapters per Panel | 36 |
Connector Specs
Polish | UPC |
Connector Type | LC UPC |
Dimensions
Height | 13 mm |
Width | 318 mm |
Depth | 298 mm |
Weight | 0.9 kg |
Ordering Information
Shipping Weight | 1.1 kg |
Units per Delivery | 1/1 |