EDGE-CS12-AF
EDGE™ Field-Term Cassette 12F, LC duplex, Single-mode APC, No Pigtail
通用规范
| 产品编码 | EDGE-CS12-AF |
| Fiber Category | Single-mode (OS2) |
| Splice option | Yes |
| Product Type | Cassettes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Splice Tray Type | EDGE™ splice field-term cassette |
| Number of Splice Trays | 1 |
| Adapter Type Front | Shuttered LC |
| Polish | APC |
| Panel or Module Type | EDGE™ |
| Fiber Capacity | 12 |
| Number of Adapters per Panel | 6 |
| Housing Type | Cassettes |
Cable Design
| Fiber Count | 12 |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | Yes |
| Adapter Type | LC Duplex Shuttered |
| Insert | Ceramic |
Specifications - Connector A
| Polish | APC |
Dimensions
| Height | 12 mm |
| Width | 90 mm |
| Depth | 176 mm |
Shipping Dimensions
| Height | 25 mm |
| Width | 247 mm |
| Depth | 135 mm |
Ordering Information
| Shipping Weight | 0.119 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 25 mm |
| Shipping Width | 247 mm |
| Shipping Depth | 135 mm |