EDGE-CS12-AE-P00RE-CSP
EDGE™ Splice Cassette 12 F, LC duplex, Single-mode UPC, single-fiber, crimp
General Specifications
| Product Number | EDGE-CS12-AE-P00RE-CSP |
| Product Type | Cassettes |
| Fiber Category | Single-mode (OS2) |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 12 |
| Number of pigtails | 12 |
| Number of Splice Trays | 1 |
| Pigtail Length | 1.5 m |
| Adapter Color Front | Blue |
| Adapter Type Front | Shuttered LC Duplex |
| Number of pigtail bundles | 1 |
| Panel or Module Type | EDGE |
| Pigtail Type | Telcordia color-coded for buffers and fibers |
| Splice Protectors Type | Crimp Splice Protection |
| Fiber Capacity | 12 |
| Number of Splice Protectors | 12 |
| Number of Adapters per Panel | 6 |
Design - Adapter
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | Yes |
| Adapter Type | LC |
| Insert | Ceramic |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Pigtail insertion loss | 0.1 dB |
| Pigtail reflectance | -55 dB |
Connector Specs
| Polish | UPC |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Dimensions
| Weight | 0.08 kg |
Ordering Information
| Module Capacity | 12 |
| Shipping Weight | 0.13 kg |
| Units per Delivery | 1/1 |