

EDGE-CS12-AF-P00RE-CSP
EDGE™ Splice Cassette 12 F, LC duplex, Single-mode APC, single-fiber, crimp
General Specifications
Product Number | EDGE-CS12-AF-P00RE-CSP |
EAN Code | 4042673888918 |
Splice option | Yes |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Design
Fiber Count | 12 |
Splice Tray Type | EDGE™ splice cassette with organizers |
Number of pigtails | 12 |
Number of Splice Trays | 1 |
Pigtail Length | 1.5 m |
Adapter Color Front | Green |
Adapter Type Front | Shuttered LC |
Polish | APC |
Housing Type | Cassettes |
Number of pigtail bundles | 1 |
Panel or Module Type | EDGE™ |
Pigtail Type | Telcordia color-coded for buffers and fibers |
Splice Protectors Type | Crimp Splice Protection |
Fiber Capacity | 12 |
Number of Splice Protectors | 12 |
Number of Adapters per Panel | 6 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | LC Duplex Shuttered |
Insert | Ceramic |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Pigtail insertion loss | 0.1 dB |
Pigtail reflectance | -58 dB |
Specifications - Connector A
Connector Type | LC Duplex |
Polish | APC |
Ferrule Material | Ceramic |
Dimensions
Weight | 0.08 kg |
Ordering Information
Shipping Weight | 0.13 kg |
Module Capacity | 12 |
Units per Delivery | 1/1 |