EDGE-CS12-AF-P00RM-CSP
EDGE™ Splice Cassette 12 F, LC duplex, Single-mode APC, single-fiber, crimp
General Specifications
| Product Number | EDGE-CS12-AF-P00RM-CSP |
| Fiber Category | Single-mode (OS2) |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Design
| Fiber Count | 12 |
| Splice Tray Type | EDGE™ splice cassette with organizers |
| Number of pigtails | 12 |
| Number of Splice Trays | 1 |
| Pigtail Length | 1.5 m |
| Adapter Color Front | Green |
| Adapter Type Front | Shuttered LC Duplex |
| Polish | APC |
| Housing Type | Cassettes |
| Number of pigtail bundles | 1 |
| Panel or Module Type | EDGE™ |
| Pigtail Type | Universal color-coded for buffers and fibers |
| Splice Protectors Type | Crimp Splice Protection |
| Fiber Capacity | 12 |
| Number of Splice Protectors | 12 |
| Number of Adapters per Panel | 6 |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Keyed adapter | Yes |
| Shuttered adapter | Yes |
| Adapter Type | LC Duplex Shuttered |
| Insert | Ceramic |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Pigtail insertion loss | 0.1 dB |
| Pigtail reflectance | -58 dB |
Specifications - Connector A
| Connector Type | LC duplex |
| Polish | APC |
| Ferrule Material | Ceramic |
Dimensions
| Weight | 0.08 kg |
Ordering Information
| Shipping Weight | 0.127 kg |
| Module Capacity | 12 |
| Units per Delivery | 1/1 |