SPTBD00001264L4003000
Bare Splitters (250 µm) 2x64
通用规范
| 产品编码 | SPTBD00001264L4003000 |
| Product Type | Splitters |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Length | 60 mm |
| Height | 4 mm |
| Width | 12 mm |