BAT-LGS-ST001
Building Access Terminal (BAT) Size L, Gray, screw lock
您可能还感兴趣
通用规范
| 产品编码 | BAT-LGS-ST001 |
| Suitable for | 250 µm and 900 µm bare fibers |
| Product Type | Housings |
| Environment | Indoor/Outdoor |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | PC ABS |
| Color | Light basic, RAL 7035 |
| Lock Position | Front |
| Lock Type | Screw cap or EMKA lock |
Dimensions
| Height | 350 mm |
| Width | 335 mm |
| Depth | 88 mm |
Ordering Information
| Package Contents | 4 screws and 4 dowels |
| Shipping Weight | 2.15 kg |
Can be locked with lock or screw (M4)
Plastic FRNC
White or grey color
Cover completely removable
Clip to store documents
Side walls shaped to ensure maximum freedom of accessibility
Strain-relief for cables up to 12mm diameter
Modular configurable and extendable
Integrated channel to reduce installation time