CDT-35
Compact Distribution Terminal (CDT) Housing, IP66, for up to 48 splices
General Specifications
| Product Number | CDT-35 |
| Product Type | Terminals |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Application | Preterminated cables |
| Installation Methods | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Fiber Count | 48 |
| Splice Tray Type | Standard |
| Housing Material | Polycarbonate |
| Additional cable number reachable with accessories | 10 |
| Maximum cable number in basic unit with accessories | 2 |
| Cable entry type | Prepunched circular for cable glands (12 x M12 on the top and 3 x M20 on the bottom) |
| Number of pigtails | 24 |
| Number of Splice Trays | 2 |
| Pigtail Length | 2 m |
| Color | Gray |
| Splice Protectors Type | Heat Shrink Splice Protection |
| Number of Adapters | 24 |
| Number of Splice Protectors | 24 |
| Total splice capacity | 48 single-fiber splices |
| Lock Position | Front |
Design - Adapter
| Housing Color | Gray |
Connector Specs
| Connector Type | 24 SC/E2000 simplex or LC Duplex, 24 ST or 12 SC-Duplex |
| Housing Color | Gray |
Dimensions
| Height | 254 mm |
| Width | 180 mm |
| Depth | 90 mm |
| Weight | 1.7 kg |
Ordering Information
| Package Contents | CDT empty box with fiber management, no front panels, adapters and pigtails, no splice trays, 12 cable glands M12 and one M20 |
| Shipping Height | 140 mm |
| Shipping Width | 300 mm |
| Shipping Depth | 215 mm |
| Units per Delivery | 1/1 |