DTA8X40700NC000S0P
Evolv® Optical Tap Terminal with Pushlok® Technology 4 Subscriber Ports, 07dB Nominal Loss, Pass-Through Port 00/00 Power Ratio, Stubless
General Specifications
Product Number | DTA8X40700NC000S0P |
Product Type | Terminals |
Environment | Outdoor |
Cable Type | Stubless |
Fiber Category | G.657.A1 |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | No |
Lockable | No |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole Mount |
Splice option | No |
Application | FTTx |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | Telcordia GR-771-CORE, Issue 1 |
Design
Fiber Count | 5 |
Input Fiber Count | 1 |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 5 |
Housing Material | Plastic |
Adapter Type Master Level | Plastic |
Adapter Color Front | Black |
Adapter Type Front | Pushlok® |
Housing Type | Outdoor |
Input Cable Type | Stubless |
Locking Availability | No |
Sealing Type | Welded |
Housing Color | Black |
Color | Black |
Product Family | Evolv® |
Number of Ports | 5 |
Design - Adapter
Housing Color | Black |
Housing Material | Plastic |
Adapter Style | APC |
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Optical Specification - Hardware
Drop Port, Reflectance, Maximum | > -65 dB (optical return loss) |
Drop Port, Insertion Loss, Typical | 6.8 dB |
Drop Port, Insertion Loss, Max | 7.25 dB |
Pass-Through Port, Refectance, Maximum | > -65 dB (optical return loss) dB |
Connector Specs
Polish | APC |
Housing Color | Black |
Housing Material | Plastic |
Specifications - Connector A
Connector Type | Pushlok® |
Polish | APC |
Endface Type | SC APC |
Dimensions
Height | 529 mm |
Width | 1.18 mm |
Depth | 606 mm |
Weight | 0.86 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Stubless Multiport Evolv Terminal System
Reduces distribution cable fiber count; allows full plug and play distribution deployment, without requiring splicing
Full Preconnectorized Single Fiber Architecture
A cost effective solution that diverts a portion of power to support a typical run of 32 to 64 ONTs
Supports Various Power Split Ratios
Solutions available to accommodate numerous combinations of power split ratio designs
Rapid Repair/Restoration
Damaged single-fiber preconnectorized drops can be repaired quickly with low-skill technicians to restore subscriber services
Dual-Ended ROC™ Drop Cable Assembly
ROC™ drop assemblies terminated with Pushlok connectors on both ends provide quick and efficient connectivity between terminals