DSF8F100D1NC000S0P
Evolv® Splitter Terminal with Pushlok® Technology 8 port, unstubbed, 1x8 splitter
General Specifications
| Product Number | DSF8F100D1NC000S0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
| Splice option | Yes |
| 应用 | Fiber to the Premises |
| 技术 | Pushlok |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 设计和测试标准 | IP68 |
环境条件
| 温度范围,操作 | -40 °C to 85 °C (-40 °F to 185 °F ) |
| 温度范围,存储 | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Lockable | No |
| Input Fiber Count | 1 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 8 |
| Housing Material | Plastic |
| Sealing Type | Welded |
| Housing Color | Black |
| Fiber Capacity | 8 |
| Number of Fibers in Input Cable | 8 |
| Number of Ports | 8 |
Design - Adapter
| Adapter Type | Pushlok |
机械特性
| 冷插拔 | -40 °C (-40 °F) |
光学规格 - 硬件
| Module Insertion Loss, Max | 11.4 dB |
| 反射,最大 | -60 dB |
Connector Specs
| 研磨 | APC |
| 配线箱颜色 | 黑色 |
| 配线箱材料 | 塑料 |
Specifications - Connector A
| 连接器类型 | Pushlok |
| 配线箱颜色 | 黑色 |
| 研磨 | APC |
| 配线箱材料 | 塑料 |
| 端面类型 | APC |
| 插入损耗,最大 | 10.90 dB |
| 反射 | > 65 dB |
| 插入损耗,典型 | 10.00 dB |
Specifications - Connector B
| 连接器类型 | Pushlok |
尺寸
| 高度 | 30 mm |
| 宽度 | 136 mm |
| 深度 | 31 mm |
| Weight | 0.35 kg |
订购信息
| 包装方法 | 盒 |
| Shipping Weight | 0.35 kg |
| 每次交付的单元数 | 1/1 |
| Shipping Height | 206 mm |
| Shipping Width | 31 mm |
| Shipping Depth | 136 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices