


DSH4F100D1NC000S0P
Evolv® Splitter Terminal with Pushlok® Technology 4 port, unstubbed, 1x4 splitter
通用规范
产品编码 | DSH4F100D1NC000S0P |
Product Type | Terminals |
Environment | Outdoor |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | No |
Lockable | No |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole Mount |
Splice option | No |
Application | FTTx |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C - 85 °C (-40 °F - 185 °F ) |
Temperature Range, Storage | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design
Input Fiber Count | 1 |
Fiber Coloring | Blue, Orange, Green, Brown |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 4 |
Housing Material | Plastic |
Locking Availability | No |
Sealing Type | Welded |
Housing Color | Black |
Fiber Capacity | 4 |
Number of Fibers in Input Cable | 4 |
Number of Ports | 4 |
Design - Adapter
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Optical Specification - Hardware
Module Insertion Loss, Max | 8 dB |
Reflectance, Maximum | 55 dB |
Connector Specs
Polish | APC |
Housing Color | Black |
Housing Material | Plastic |
Specifications - Connector A
Connector Type | Pushlok® |
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Endface Type | APC |
Insertion Loss, Max. | 0.5 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Specifications - Connector B
Connector Type | Pushlok® |
Dimensions
Height | 30 mm |
Width | 84 mm |
Depth | 31 mm |
Weight | 0.27 kg |
Ordering Information
Packaging Method | Box |
Shipping Weight | 0.27 kg |
Units per Delivery | 1/1 |
Shipping Height | 206 mm |
Shipping Width | 31 mm |
Shipping Depth | 84 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices