DMA4F1FDD1NC050M0P
Evolv® terminal préconnectorisé avec technologie Pushlok® 4 ports, préconnectorisés, diélectrique SST, 50 m
You might also be interested in
General Specifications
| Product Number | DMA4F1FDD1NC050M0P |
| Type de produit | Terminaux |
| Environnement | Extérieur |
| Type de câble | Câble drop diélectrique |
| Catégorie de fibre optique | ITU-TG.652.D (OS2) |
| Emballage | Emballage individuel |
| Matériel préconnectorisé préassemblé | Non |
| Cable type stubbed | SST Drop Cable |
| Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
| Splice option | No |
| Application | Fiber to the Premises |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Conception
| Verrouillable | Non |
| Nombre de fibres | 4 |
| Nombre de fibres d'entrée | 4 |
| Code couleur fibres | Bleu, orange, vert, marron |
| Fibres par port | 1 |
| Nombre de ports monofibre, connecteur SC APC | 4 |
| Matériau du boîtier | Plastique |
| Longueur du pigtail | 50 m |
| Type de câble d'entrée | Câble drop diélectrique |
| Type de scellage | Soudé |
| Couleur Boîtier | Noir |
| Type de pigtail | Diélectrique |
| Nombre de fibres dans le câble d'entrée | 4 |
| Nombre de ports | 4 |
Conception
| Type d'adaptateur | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 50 m |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Reflectance, Maximum | > 65 dB |
Connector Specs
| Polish | APC |
| Housing Color | Black |
| Housing Material | Plastic |
Specifications - Connector A
| Connector Type | Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Endface Type | APC |
| Insertion Loss, Max. | 0.50 dB |
| Reflectance | > 65 dB |
| Insertion Loss, Typical | 0.15 dB |
Dimensions
| Height | 30 mm |
| Width | 84 mm |
| Depth | 152 mm |
| Weight | 2.5 kg |
Ordering Information
| Packaging Method | Box |
| Shipping Weight | 2.8 kg |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
| Units per Delivery | 1/1 |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices