
80611497043
Fiber Dome Stubbed Terminal FDST 10S
General Specifications
Product Number | 80611497043 |
Environment | Outdoor |
Product Type | Terminals |
Application | Aerial |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Dimensions
Height | 216 in |