MBDT-S-L0646C116400002W
MBDT Gen II, Metal Box MBDT Gen II, Metal Box
通用规范
| 产品编码 | MBDT-S-L0646C116400002W |
| Product Type | Terminals |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Splice option | Yes |
| Installation Methods | 熔接 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,存储 | -25 °C - 70 °C (-13 °F - 158 °F ) |
Design
| Lockable | Yes |
| Fiber Count | 72 |
| Splice Tray Type | FRM for heat-shrink splice protectors |
| Housing Material | Metal |
| Cable entry type | Grommeted Slot |
| Number of Splice Trays | 1 |
| Adapter Type Front | SC APC |
| Splice Protectors Type | Heat Shrink |
| Number of Adapters | 72 |
| Number of Ports | 72 |
| Lock Position | Provider and Customer side |
光缆设计
| 光纤芯数 | 72 |
Design - Adapter
| Housing Color | Green |
| Keyed adapter | Yes |
| Shuttered adapter | No |
| Adapter Type | SC APC |
| Insert | Ceramic |
Connector Specs
| 配线箱颜色 | 灰色 |
尺寸
| 高度 | 450 mm |
| 宽度 | 150 mm |
| 深度 | 180 mm |
订购信息
| Shipping Weight | 5.58 kg |
| 每次交付的单元数 | 1/1 |
Robust metal housing
Left lateral cable entry with cable fixing device available in 3 versions: 1. 3/5mm tubes/cable diameter strain relief 2 .Universal strain relief 3. OptiRise™ holder (can be used with or without strain
relief)
Chimney for internal cable guiding without patching
Holds up to 72 adapters per box
Holds up to 12 FRM splice tray per module
Wall support rails as mounting option
Holds preconnectorized 900 µm splitter mini-modules
Patch cord guiding elements individually adjustable