MBDT-X-S03
MBDT Gen II, Metal Box MBDT Gen II, Metal Box
Especificaciones generales
| Número del producto | MBDT-X-S03 |
| Product Type | Terminals |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Installation Methods | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -25 °C a 70 °C (-13 °F a 158 °F ) |
Design
| Lockable | Yes |
| Fiber Count | 36 |
| Splice Tray Type | FRM for heat-shrink splice protectors |
| Housing Material | Metal |
| Cable entry type | Grommeted Slot |
| Number of pigtails | 0 |
| Number of Splice Trays | 3 |
| Number of Adapters | 0 |
| Number of Ports | 36 |
| Lock Position | Customer Side |
Cable Design
| Fiber Count | 36 |
Design - Adapter
| Housing Color | Gray |
| Housing Material | Metal |
Connector Specs
| Housing Color | Gray |
Dimensions
| Height | 450 mm |
| Width | 150 mm |
| Depth | 100 mm |
Robust metal housing
Left lateral cable entry with cable fixing device available in 3 versions: 1. 3/5mm tubes/cable diameter strain relief 2 .Universal strain relief 3. OptiRise™ holder (can be used with or without strain
relief)
Chimney for internal cable guiding without patching
Holds up to 72 adapters per box
Holds up to 12 FRM splice tray per module
Wall support rails as mounting option
Holds preconnectorized 900 µm splitter mini-modules
Patch cord guiding elements individually adjustable