text.skipToContent text.skipToNavigation

CTX24B3-892RBR

Centrix™ Module  24 port, LC APC front facings, pinned, 2 MPO adapters, SM, rear facing MPO adapters, classic polarity

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Dimensions
Height 13 mm
Width 318 mm
Depth 298 mm
Weight 11 kg
Ordering Information
Shipping Weight 0.8 kg
Units per Delivery 1/1