CTX24B3-892RRR
Centrix™ Module 24 port, LC APC front facings, pinned, 2 MPO adapters, SM, right side front facing MPO adapters, classic polarity
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 13 mm |
| Width | 318 mm |
| Depth | 298 mm |
| Weight | 11 kg |
订购信息
| Shipping Weight | 0.8 kg |
| 每次交付的单元数 | 1/1 |
24x LC/APC adapter front facing left
2x MPO adapter with Pins front facing right
Classic polarity
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Shuttered LC adapter with integrated dust protection